text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXTFUVD48

Catalog No. : 1SDA101984R1

Description:  UVD XT5-XT6 48..60VA.C./D.C.

UPC: 8056221020282

ELECTRONIC TIME DELAY 48...60V AC-DC FOR UNDERVOLTAGE RELEASE XT5-XT6
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Delay device for UVR

Product Main Type

Accessories - Electrical and Aux Contacts

Frame size

XT5
XT6

Extended Product Type

UVD XT5-XT6 48..60Va.c./d.c.

Standards

IEC
UL

Rated Voltage (V)

48 ... 60 V AC
48 ... 60 V DC

Approvals

Certification

IEC
UL