text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXTFUVD240

Catalog No. : 1SDA101982R1

Description:  UVD XT5-XT6 220..250VA.C./D.C.

UPC: 8056221020268

ELECTRONIC TIME DELAY 220...250V AC-DC FOR UNDERVOLTAGE RELEASE XT5-XT6
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Delay device for UVR

Product Main Type

Accessories - Electrical and Aux Contacts

Frame size

XT5
XT6

Extended Product Type

UVD XT5-XT6 220..250Va.c./d.c.

Standards

IEC
UL

Rated Voltage (V)

220 ... 250 V AC
220 ... 250 V DC

Approvals

Certification

IEC
UL