text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXTFUVD120

Catalog No. : 1SDA101981R1

Description:  UVD XT5-XT6 110..125VA.C./D.C.

UPC: 8056221020251

ELECTRONIC TIME DELAY 110...125V AC-DC FOR UNDERVOLTAGE RELEASE XT5-XT6
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Delay device for UVR

Product Main Type

Accessories - Electrical and Aux Contacts

Frame size

XT5
XT6

Extended Product Type

UVD XT5-XT6 110..125Va.c./d.c.

Standards

IEC
UL

Rated Voltage (V)

110 ... 125 V AC
110 ... 125 V DC

Approvals

Certification

IEC
UL