Alternate Catalog No. : KXTCTRIPCON
Catalog No. : 1SDA101979R1
Description: 24V/INTBUS/EXTNEUT/SEL
UPC: 8056221020237
CONNECTION KIT, AUXILIARY SUPPLY, INTERNAL BUS, EXTERNAL NEUTRAL AND SELECTVITY FOR FIXED-PLUG-IN XT2-XT4
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Product Main Type |
Accessories - Other |
Frame size |
XT2 |
Extended Product Type |
Con.Kit 24V/IntBus/ExtNeut/Sel XT2-XT4 F/P |
Standards |
IEC |
Approvals
Certification |
IEC 6947 |