Alternate Catalog No. : KXT7MOC
Catalog No. : 1SDA101969R1
Description: MOC MECC.OPERATION COUNTER XT7M
UPC: 8056221020138
MECH.TYPE OPERATION COUNTER XT7M
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Mechanical Operator Counter |
Product Main Type |
Accessories - Mechanical |
Frame size |
XT7 |
Extended Product Type |
MOC MECC.OPERATION COUNTER XT7M |
Standards |
IEC |
Approvals
Certification |
IEC 6947 |