text.skipToContent text.skipToNavigation

Alternate Catalog No. : XSUGQFAZZAAAA00000

Catalog No. : 1SDA101960R1

Description:  XT7S M 1200 E.GTCH LSIG 1200 3p FF UL

UPC: 8056221020046

C.BREAKER TMAX XT7S 1200 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP G TOUCH LSIG R 1200
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip G Touch LSIG

Product Main Type

SACE Tmax XT

Frame size

XT7M

Extended Product Type

XT7S M 1200 EkipG TouchLSIG 1200 3pFF UL

Standards

UL

Rated Current

1200 A

Interruption Rating

S (50kA @480VAC)

Number of Poles

3

Approvals

Certification

UL