text.skipToContent text.skipToNavigation

Alternate Catalog No. : XSUEQFAZZAAAA00000

Catalog No. : 1SDA101959R1

Description:  XT7S M 1000 E.GTCH LSIG 1000 3p FF UL

UPC: 8056221020039

C.BREAKER TMAX XT7S 1000 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP G TOUCH LSIG R 1000
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip G Touch LSIG

Product Main Type

SACE Tmax XT

Frame size

XT7M

Extended Product Type

XT7S M 1000 EkipG TouchLSIG 1000 3pFF UL

Standards

UL

Rated Current

1000 A

Interruption Rating

S (50kA @480VAC)

Number of Poles

3

Approvals

Certification

UL