Alternate Catalog No. : XT4XE3010MFF000XXX
Catalog No. : 1SDA101956R1
Description: XT4X 160 MA 10 Im=50...100 3p F F
UPC: 8056221020008
C.BREAKER TMAX XT4X 160 FIXED THREE-POLE WITH FRONT TERMINALS AND MAGNETIC RELEASE MA Iu 10 A I3=50...100 A
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Trip Unit |
MA (MCP) |
Product Main Type |
SACE Tmax XT |
Frame size |
XT4 |
Extended Product Type |
XT4X 160 MA 10 Im=50...100 3p F F |
Standards |
IEC |
Rated Current |
10 A |
Interruption Rating |
X |
Number of Poles |
3 |
Approvals
Certification |
IEC 6947 |