Alternate Catalog No. : XDEKSFAZZAAAA00000
Catalog No. : 1SDA101916R1
Description: XT7D M 1250 4p F F
UPC: 8056221019606
SWITCH-DISCONNECTOR TMAX XT7D 1250 FIXED FOUR-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Trip Unit |
MCS (Molded Case Switch) |
Product Main Type |
SACE Tmax XT |
Frame size |
XT7M |
Extended Product Type |
XT7D M 1250 4p F F |
Standards |
IEC |
Number of Poles |
4 |
Approvals
Certification |
IEC 6947 |