Alternate Catalog No. : XT7DE416FDFF000XXX
Catalog No. : 1SDA101911R1
Description: XT7D 1600 4p F F
UPC: 8056221019552
SWITCH-DISCONNECTOR TMAX XT7D 1600 FIXED FOUR-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Trip Unit |
MCS (Molded Case Switch) |
Product Main Type |
SACE Tmax XT |
Frame size |
XT7 |
Extended Product Type |
XT7D 1600 4p F F |
Standards |
IEC |
Interruption Rating |
D |
Number of Poles |
4 |
Approvals
Certification |
IEC 6947 |