text.skipToContent text.skipToNavigation

Alternate Catalog No. : XLEKBFAZZAAAA00000

Catalog No. : 1SDA101820R1

Description:  XT7L M 1250 Ekip Dip LIG In=1250A 4p F F

UPC: 8056221018647

C.BREAKER TMAX XT7L 1250 FIXED FOUR-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LIG R 1250
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LIG

Product Main Type

SACE Tmax XT

Frame size

XT7M

Extended Product Type

XT7L M 1250 Ekip Dip LIG In=1250A 4p F F

Standards

IEC

Rated Current

1250 A

Interruption Rating

L

Number of Poles

4

Approvals

Certification

IEC 6947