text.skipToContent text.skipToNavigation

Alternate Catalog No. : XLEDAFAZZAAAA00000

Catalog No. : 1SDA101766R1

Description:  XT7L M 800 Ekip Dip LS/I In=800A 4p F F

UPC: 8056221018104

C.BREAKER TMAX XT7L 800 FIXED FOUR-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 800
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LS/I

Product Main Type

SACE Tmax XT

Frame size

XT7M

Extended Product Type

XT7L M 800 Ekip Dip LS/I In=800A 4p F F

Standards

IEC

Rated Current

800 A

Interruption Rating

L

Number of Poles

4

Approvals

Certification

IEC 6947