Alternate Catalog No. : XHEKRFAZZAAAA00000
Catalog No. : 1SDA101756R1
Description: XT7H M 1250 EkipG Hi-TouchLSIG 1250 4pFF
UPC: 8056221018005
C.BREAKER TMAX XT7H 1250 FIXED FOUR-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP G HI-TOUCH LSIG R 1250
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
Ekip G Hi-Touch LSIG |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT7M |
|
Extended Product Type |
XT7H M 1250 EkipG Hi-TouchLSIG 1250 4pFF |
|
Standards |
IEC |
|
Rated Current |
1250 A |
|
Interruption Rating |
H |
|
Number of Poles |
4 |
Approvals
|
Certification |
IEC 6947 |