text.skipToContent text.skipToNavigation

Alternate Catalog No. : XHEFHFAZZAAAA00000

Catalog No. : 1SDA101735R1

Description:  XT7H M 1000 EkipTouchMeas.LSIG 1000 4pFF

UPC: 8056221017794

C.BREAKER TMAX XT7H 1000 FIXED FOUR-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP TOUCH MEASURING LSIG R 1000
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Touch Measuring LSIG

Product Main Type

SACE Tmax XT

Frame size

XT7M

Extended Product Type

XT7H M 1000 EkipTouchMeas.LSIG 1000 4pFF

Standards

IEC

Rated Current

1000 A

Interruption Rating

H

Number of Poles

4

Approvals

Certification

IEC 6947