text.skipToContent text.skipToNavigation

Alternate Catalog No. : XHEDDFAZZAAAA00000

Catalog No. : 1SDA101718R1

Description:  XT7H M 800 Ekip Dip LSIG In=800A 4p F F

UPC: 8056221017626

C.BREAKER TMAX XT7H 800 FIXED FOUR-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LSIG R 800
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LSIG

Product Main Type

SACE Tmax XT

Frame size

XT7M

Extended Product Type

XT7H M 800 Ekip Dip LSIG In=800A 4p F F

Standards

IEC

Rated Current

800 A

Interruption Rating

H

Number of Poles

4

Approvals

Certification

IEC 6947