text.skipToContent text.skipToNavigation

Alternate Catalog No. : XHEKCFAZZAAAA00000

Catalog No. : 1SDA101716R1

Description:  XT7H M 1250 Ekip Dip LSI In=1250A 4p F F

UPC: 8056221017602

C.BREAKER TMAX XT7H 1250 FIXED FOUR-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LSI R 1250
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LSI

Product Main Type

SACE Tmax XT

Frame size

XT7M

Extended Product Type

XT7H M 1250 Ekip Dip LSI In=1250A 4p F F

Standards

IEC

Rated Current

1250 A

Interruption Rating

H

Number of Poles

4

Approvals

Certification

IEC 6947