text.skipToContent text.skipToNavigation

Alternate Catalog No. : XHEFCFAZZAAAA00000

Catalog No. : 1SDA101715R1

Description:  XT7H M 1000 Ekip Dip LSI In=1000A 4p F F

UPC: 8056221017596

C.BREAKER TMAX XT7H 1000 FIXED FOUR-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LSI R 1000
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LSI

Product Main Type

SACE Tmax XT

Frame size

XT7M

Extended Product Type

XT7H M 1000 Ekip Dip LSI In=1000A 4p F F

Standards

IEC

Rated Current

1000 A

Interruption Rating

H

Number of Poles

4

Approvals

Certification

IEC 6947