text.skipToContent text.skipToNavigation

Alternate Catalog No. : XSEFBFAZZAAAA00000

Catalog No. : 1SDA101707R1

Description:  XT7S M 1000 Ekip Dip LIG In=1000A 4p F F

UPC: 8056221017510

C.BREAKER TMAX XT7S 1000 FIXED FOUR-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LIG R 1000
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LIG

Product Main Type

SACE Tmax XT

Frame size

XT7M

Extended Product Type

XT7S M 1000 Ekip Dip LIG In=1000A 4p F F

Standards

IEC

Rated Current

1000 A

Interruption Rating

S

Number of Poles

4

Approvals

Certification

IEC 6947