Alternate Catalog No. : XSEFPFAZZAAAA00000
Catalog No. : 1SDA101691R1
Description: XT7S M 1000 Ekip G Dip LS/I In1000 4p FF
UPC: 8056221017350
C.BREAKER TMAX XT7S 1000 FIXED FOUR-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP G-LS/I R 1000
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
Ekip G Dip LS/I |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT7M |
|
Extended Product Type |
XT7S M 1000 Ekip G Dip LS/I In1000 4p FF |
|
Standards |
IEC |
|
Rated Current |
1000 A |
|
Interruption Rating |
S |
|
Number of Poles |
4 |
Approvals
|
Certification |
IEC 6947 |