text.skipToContent text.skipToNavigation

Alternate Catalog No. : XSEKHFAZZAAAA00000

Catalog No. : 1SDA101680R1

Description:  XT7S M 1250 EkipTouchMeas.LSIG 1250 4pFF

UPC: 8056221017244

C.BREAKER TMAX XT7S 1250 FIXED FOUR-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP TOUCH MEASURING LSIG R 1250
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Touch Measuring LSIG

Product Main Type

SACE Tmax XT

Frame size

XT7M

Extended Product Type

XT7S M 1250 EkipTouchMeas.LSIG 1250 4pFF

Standards

IEC

Rated Current

1250 A

Interruption Rating

S

Number of Poles

4

Approvals

Certification

IEC 6947