text.skipToContent text.skipToNavigation

Alternate Catalog No. : XLEJMFAZZAAAA00000

Catalog No. : 1SDA101532R1

Description:  XT7L M 1250 Ekip M Dip I In=1250A 3p F F

UPC: 8056221015769

C.BREAKER TMAX XT7L 1250 FIXED THREE-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP M DIP I R 1250
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip M Dip I

Product Main Type

SACE Tmax XT

Frame size

XT7M

Extended Product Type

XT7L M 1250 Ekip M Dip I In=1250A 3p F F

Standards

IEC

Rated Current

1250 A

Interruption Rating

L

Number of Poles

3

Approvals

Certification

IEC 6947