Alternate Catalog No. : XLECFFAZZAAAA00000
Catalog No. : 1SDA101510R1
Description: XT7L M 800 Ekip Touch LSIG In800A 3p F F
UPC: 8056221015547
C.BREAKER TMAX XT7L 800 FIXED THREE-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP TOUCH LSIG R 800
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
Ekip Touch LSIG |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT7M |
|
Extended Product Type |
XT7L M 800 Ekip Touch LSIG In800A 3p F F |
|
Standards |
IEC |
|
Rated Current |
800 A |
|
Interruption Rating |
L |
|
Number of Poles |
3 |
Approvals
|
Certification |
IEC 6947 |