text.skipToContent text.skipToNavigation

Alternate Catalog No. : XLELCFAZZAAAA00000

Catalog No. : 1SDA101501R1

Description:  XT7L M 1600 EKIP DIP LSI IN=1600A 3P F F

UPC: 8056221013123

C.BREAKER TMAX XT7L 1600 FIXED THREE-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LSI R 1600
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LSI

Product Main Type

SACE Tmax XT

Frame size

XT7M

Extended Product Type

XT7L M 1600 Ekip Dip LSI In=1600A 3p F F

Standards

IEC

Rated Current

1600 A

Interruption Rating

L

Number of Poles

3

Approvals

Certification

IEC 6947