text.skipToContent text.skipToNavigation

Alternate Catalog No. : XLECCFAZZAAAA00000

Catalog No. : 1SDA101498R1

Description:  XT7L M 800 Ekip Dip LSI In=800A 3p F F

UPC: 8015644020095

C.BREAKER TMAX XT7L 800 FIXED THREE-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LSI R 800
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LSI

Product Main Type

SACE Tmax XT

Frame size

XT7M

Extended Product Type

XT7L M 800 Ekip Dip LSI In=800A 3p F F

Standards

IEC

Rated Current

800 A

Interruption Rating

L

Number of Poles

3

Approvals

Certification

IEC 6947