text.skipToContent text.skipToNavigation

Alternate Catalog No. : XHEEMFAZZAAAA00000

Catalog No. : 1SDA101467R1

Description:  XT7H M 1000 Ekip M Dip I In=1000A 3p F F

UPC: 8056221012812

C.BREAKER TMAX XT7H 1000 FIXED THREE-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP M DIP I R 1000
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip M Dip I

Product Main Type

SACE Tmax XT

Frame size

XT7M

Extended Product Type

XT7H M 1000 Ekip M Dip I In=1000A 3p F F

Standards

IEC

Rated Current

1000 A

Interruption Rating

H

Number of Poles

3

Approvals

Certification

IEC 6947