text.skipToContent text.skipToNavigation

Alternate Catalog No. : XSEJMFAZZAAAA00000

Catalog No. : 1SDA101404R1

Description:  XT7S M 1250 Ekip M Dip I In=1250A 3p F F

UPC: 8056221012225

C.BREAKER TMAX XT7S 1250 FIXED THREE-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP M DIP I R 1250
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip M Dip I

Product Main Type

SACE Tmax XT

Frame size

XT7M

Extended Product Type

XT7S M 1250 Ekip M Dip I In=1250A 3p F F

Standards

IEC

Rated Current

1250 A

Interruption Rating

S

Number of Poles

3

Approvals

Certification

IEC 6947