Alternate Catalog No. : XSEJAFAZZAAAA00000
Catalog No. : 1SDA101368R1
Description: XT7S M 1250 Ekip Dip LS/I In1250A 3p F F
UPC: 8056221011860
C.BREAKER TMAX XT7S 1250 FIXED THREE-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 1250
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
Ekip DIP LS/I |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT7M |
|
Extended Product Type |
XT7S M 1250 Ekip Dip LS/I In1250A 3p F F |
|
Standards |
IEC |
|
Rated Current |
1250 A |
|
Interruption Rating |
S |
|
Number of Poles |
3 |
Approvals
|
Certification |
IEC 6947 |