text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7LE410DUFF000XXX

Catalog No. : 1SDA101259R1

Description:  XT7L 1000 Ekip Hi-Touch LSIG 1000A 4p FF

UPC: 8056221010771

C.BREAKER TMAX XT7L 1000 FIXED FOUR-POLE WITH FRONT TERMALS AND LEVER OPERATG MECHANISM AND SOLID-STATE RELEASE AC EKIP HI-TOUCH LSIG R 1000
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Hi-Touch LSIG

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7L 1000 Ekip Hi-Touch LSIG 1000A 4p FF

Standards

IEC

Rated Current

1000 A

Interruption Rating

L

Number of Poles

4

Approvals

Certification

IEC 6947