text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7LE412ETFF000XXX

Catalog No. : 1SDA101256R1

Description:  XT7L 12E Ekip Hi-Touch LSI 12EA 4p FF

UPC: 8056221010740

C.BREAKER TMAX XT7L 1250 FIXED FOUR-POLE WITH FRONT TERMALS AND LEVER OPERATG MECHANISM AND SOLID-STATE RELEASE AC EKIP HI-TOUCH LSI R 1250
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Hi-Touch LSI

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7L 1250 Ekip Hi-Touch LSI 1250A 4p FF

Standards

IEC

Rated Current

1250 A

Interruption Rating

L

Number of Poles

4

Approvals

Certification

IEC 6947