Alternate Catalog No. : XT7LE410DRFF000XXX
Catalog No. : 1SDA101247R1
Description: XT7L 1000 Ekip Touch Meas.LSI 1000 4p FF
UPC: 8056221015509
C.BREAKER TMAX XT7L 1000 FIXED FOUR-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP TOUCH MEASURING LSI R 1000
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Trip Unit |
Ekip Touch Measuring LSI |
Product Main Type |
SACE Tmax XT |
Frame size |
XT7 |
Extended Product Type |
XT7L 1000 Ekip Touch Meas.LSI 1000 4p FF |
Standards |
IEC |
Rated Current |
1000 A |
Interruption Rating |
L |
Number of Poles |
4 |
Approvals
Certification |
IEC 6947 |