text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7LE480CQFF000XXX

Catalog No. : 1SDA101242R1

Description:  XT7L 800 Ekip Touch LSIG In=800A 4p F F

UPC: 8056221015455

C.BREAKER TMAX XT7L 800 FIXED FOUR-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP TOUCH LSIG R 800
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Touch LSIG

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7L 800 Ekip Touch LSIG In=800A 4p F F

Standards

IEC

Rated Current

800 A

Interruption Rating

L

Number of Poles

4

Approvals

Certification

IEC 6947