text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7LE412EPFF000XXX

Catalog No. : 1SDA101240R1

Description:  XT7L 12E Ekip Touch LSI In=12EA 4p F F

UPC: 8056221015431

C.BREAKER TMAX XT7L 1250 FIXED FOUR-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP TOUCH LSI R 1250
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Touch LSI

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7L 1250 Ekip Touch LSI In=1250A 4p F F

Standards

IEC

Rated Current

1250 A

Interruption Rating

L

Number of Poles

4

Approvals

Certification

IEC 6947