text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7LE410DPFF000XXX

Catalog No. : 1SDA101239R1

Description:  XT7L 1000 Ekip Touch LSI In=1000A 4p F F

UPC: 8056221015424

C.BREAKER TMAX XT7L 1000 FIXED FOUR-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP TOUCH LSI R 1000
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Touch LSI

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7L 1000 Ekip Touch LSI In=1000A 4p F F

Standards

IEC

Rated Current

1000 A

Interruption Rating

L

Number of Poles

4

Approvals

Certification

IEC 6947