text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7HE480CZFF000XXX

Catalog No. : 1SDA101214R1

Description:  XT7H 800 Ekip G Hi-Touch LSIG 800A 4p FF

UPC: 8056221015172

C.BREAKER TMAX XT7H 800 FIXED FOUR-POLE WITH FRONT TERMALS AND LEVER OPERATG MECHANISM AND SOLID-STATE RELEASE AC EKIP G HI-TOUCH LSIG R 800
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip G Hi-Touch LSIG

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7H 800 Ekip G Hi-Touch LSIG 800A 4p FF

Standards

IEC

Rated Current

800 A

Interruption Rating

H

Number of Poles

4

Approvals

Certification

IEC 6947