text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7HE416FTFF000XXX

Catalog No. : 1SDA101201R1

Description:  XT7H 1600 Ekip Hi-Touch LSI 1600A 4p FF

UPC: 8056221015042

C.BREAKER TMAX XT7H 1600 FIXED FOUR-POLE WITH FRONT TERMALS AND LEVER OPERATG MECHANISM AND SOLID-STATE RELEASE AC EKIP HI-TOUCH LSI R 1600
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Hi-Touch LSI

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7H 1600 Ekip Hi-Touch LSI 1600A 4p FF

Standards

IEC

Rated Current

1600 A

Interruption Rating

H

Number of Poles

4

Approvals

Certification

IEC 6947