Alternate Catalog No. : XT7HE412EGFF000XXX
Catalog No. : 1SDA101180R1
Description: XT7H 12E Ekip Dip LSIG In=12EA 4p F F
UPC: 8056221014830
C.BREAKER TMAX XT7H 1250 FIXED FOUR-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LSIG R 1250
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
Ekip DIP LSIG |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT7 |
|
Extended Product Type |
XT7H 1250 Ekip Dip LSIG In=1250A 4p F F |
|
Standards |
IEC |
|
Rated Current |
1250 A |
|
Interruption Rating |
H |
|
Number of Poles |
4 |
Approvals
|
Certification |
IEC 6947 |