text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7HE410DEFF000XXX

Catalog No. : 1SDA101171R1

Description:  XT7H 1000 Ekip Dip LS/I In=1000A 4p F F

UPC: 8056221014748

C.BREAKER TMAX XT7H 1000 FIXED FOUR-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 1000
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LS/I

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7H 1000 Ekip Dip LS/I In=1000A 4p F F

Standards

IEC

Rated Current

1000 A

Interruption Rating

H

Number of Poles

4

Approvals

Certification

IEC 6947