Alternate Catalog No. : XT7SE480CRFF000XXX
Catalog No. : 1SDA101134R1
Description: XT7S 800 Ekip Touch Meas.LSI In800 4p FF
UPC: 8056221014373
C.BREAKER TMAX XT7S 800 FIXED FOUR-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP TOUCH MEASURING LSI R 800
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
Ekip Touch Measuring LSI |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT7 |
|
Extended Product Type |
XT7S 800 Ekip Touch Meas.LSI In800 4p FF |
|
Standards |
IEC |
|
Rated Current |
800 A |
|
Interruption Rating |
S |
|
Number of Poles |
4 |
Approvals
|
Certification |
IEC 6947 |