Alternate Catalog No. : XT7LE380CUFF000XXX
Catalog No. : 1SDA100986R1
Description: XT7L 800 Ekip Hi-Touch LSIG In800A 3p FF
UPC: 8056221010405
C.BREAKER TMAX XT7L 800 FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP HI-TOUCH LSIG R 800
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Trip Unit |
Ekip Hi-Touch LSIG |
Product Main Type |
SACE Tmax XT |
Frame size |
XT7 |
Extended Product Type |
XT7L 800 Ekip Hi-Touch LSIG In800A 3p FF |
Standards |
IEC |
Rated Current |
800 A |
Interruption Rating |
L |
Number of Poles |
3 |
Approvals
Certification |
IEC 6947 |