Alternate Catalog No. : XT7HE316FWFF000XXX
Catalog No. : 1SDA100933R1
Description: XT7H 1600 Ekip M Touch LRIU In1600 3p FF
UPC: 8056221009874
C.BREAKER TMAX XT7H 1600 FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP M TOUCH LRIU R 1600
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Trip Unit |
Ekip M Touch LRIU |
Product Main Type |
SACE Tmax XT |
Frame size |
XT7 |
Extended Product Type |
XT7H 1600 Ekip M Touch LRIU In1600 3p FF |
Standards |
IEC |
Rated Current |
1600 A |
Interruption Rating |
H |
Number of Poles |
3 |
Approvals
Certification |
IEC 6947 |