text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7HE312EUFF000XXX

Catalog No. : 1SDA100924R1

Description:  XT7H 12E Ekip Hi-Touch LSIG 12EA 3p FF

UPC: 8056221009782

C.BREAKER TMAX XT7H 1250 FIXED THREE-POLE WITH FRONT TERMALS AND LEVER OPERATG MECHANISM AND SOLID-STATE RELEASE AC EKIP HI-TOUCH LSIG R 1250
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Hi-Touch LSIG

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7H 1250 Ekip Hi-Touch LSIG 1250A 3p FF

Standards

IEC

Rated Current

1250 A

Interruption Rating

H

Number of Poles

3

Approvals

Certification

IEC 6947