text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7HE380CGFF000XXX

Catalog No. : 1SDA100898R1

Description:  XT7H 800 Ekip Dip LSIG In=800A 3p F F

UPC: 8056221009522

C.BREAKER TMAX XT7H 800 FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LSIG R 800
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LSIG

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7H 800 Ekip Dip LSIG In=800A 3p F F

Standards

IEC

Rated Current

800 A

Interruption Rating

H

Number of Poles

3

Approvals

Certification

IEC 6947