Alternate Catalog No. : XT7SE380CZFF000XXX
Catalog No. : 1SDA100878R1
Description: XT7S 800 Ekip G Hi-Touch LSIG 800A 3p FF
UPC: 8056221009324
C.BREAKER TMAX XT7S 800 FIXED THREE-POLE WITH FRONT TERMALS AND LEVER OPERATG MECHANISM AND SOLID-STATE RELEASE AC EKIP G HI-TOUCH LSIG R 800
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
Ekip G Hi-Touch LSIG |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT7 |
|
Extended Product Type |
XT7S 800 Ekip G Hi-Touch LSIG 800A 3p FF |
|
Standards |
IEC |
|
Rated Current |
800 A |
|
Interruption Rating |
S |
|
Number of Poles |
3 |
Approvals
|
Certification |
IEC 6947 |