text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7SE380CXFF000XXX

Catalog No. : 1SDA100870R1

Description:  XT7S 800 Ekip G Dip LS/I In=800A 3p F F

UPC: 8056221009249

C.BREAKER TMAX XT7S 800 FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP G DIP LS/I R 800
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip G Dip LS/I

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7S 800 Ekip G Dip LS/I In=800A 3p F F

Standards

IEC

Rated Current

800 A

Interruption Rating

S

Number of Poles

3

Approvals

Certification

IEC 6947