Alternate Catalog No. : XT6DE4800DFF000XXX
Catalog No. : 1SDA100786R1
Description: XT6D 800 4p F F
UPC: 8056221008402
SWITCH-DISCONNECTOR TMAX XT6D 800 FIXED FOUR-POLE WITH FRONT TERMINALS
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
MCS (Molded Case Switch) |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT6 |
|
Extended Product Type |
XT6D 800 4p F F |
|
Standards |
IEC |
|
Interruption Rating |
D |
|
Number of Poles |
4 |
Approvals
|
Certification |
IEC 6947 |