Alternate Catalog No. : XT6HE3800EFF000XXX
Catalog No. : 1SDA100763R1
Description: XT6H 800 Ekip Dip LS/I In=800 3p F F
UPC: 8056221008174
C.BREAKER TMAX XT6H 800 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 800
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
Ekip DIP LS/I |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT6 |
|
Extended Product Type |
XT6H 800 Ekip Dip LS/I In=800 3p F F |
|
Standards |
IEC |
|
Rated Current |
800 A |
|
Interruption Rating |
H |
|
Number of Poles |
3 |
Approvals
|
Certification |
IEC 6947 |