text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT6SEN800BFF000XXX

Catalog No. : 1SDA100752R1

Description:  XT6S 800 TMA 800-8000 4p F F InN=50%In

UPC: 8056221008068

C.BREAKER TMAX XT6S 800 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 800 I3=4000...8000 A NEUTRAL = 50% PHASES
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMA

Product Main Type

SACE Tmax XT

Frame size

XT6

Extended Product Type

XT6S 800 TMA 800-8000 4p F F InN=50%In

Standards

IEC

Rated Current

800 A

Interruption Rating

S

Number of Poles

4

Approvals

Certification

IEC 6947