text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT6SE3800LFF000XXX

Catalog No. : 1SDA100749R1

Description:  XT6S 800 Ekip M Dip LIU In=800A 3p F F

UPC: 8056221008037

C.BREAKER TMAX XT6S 800 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP M DIP LIU R 800
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip M-LIU

Product Main Type

SACE Tmax XT

Frame size

XT6

Extended Product Type

XT6S 800 Ekip M Dip LIU In=800A 3p F F

Standards

IEC

Rated Current

800 A

Interruption Rating

S

Number of Poles

3

Approvals

Certification

IEC 6947