text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT6SE31K0KFF000XXX

Catalog No. : 1SDA100748R1

Description:  XT6S 1000 Ekip M Dip I In=1000A 3p F F

UPC: 8056221003735

C.BREAKER TMAX XT6S 1000 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC Ekip M DIP I R 1000
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP M-I

Product Main Type

SACE Tmax XT

Frame size

XT6

Extended Product Type

XT6S 1000 Ekip M Dip I In=1000A 3p F F

Standards

IEC

Rated Current

1000 A

Interruption Rating

S

Number of Poles

3

Approvals

Certification

IEC 6947