Alternate Catalog No. : XT6SE3800GFF000XXX
Catalog No. : 1SDA100745R1
Description: XT6S 800 Ekip Dip LSIG In=800 3p F F
UPC: 8056221003704
C.BREAKER TMAX XT6S 800 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LSIG R 800
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Trip Unit |
Ekip DIP LSIG |
Product Main Type |
SACE Tmax XT |
Frame size |
XT6 |
Extended Product Type |
XT6S 800 Ekip Dip LSIG In=800 3p F F |
Standards |
IEC |
Rated Current |
800 A |
Interruption Rating |
S |
Number of Poles |
3 |
Approvals
Certification |
IEC 6947 |